Skip to main content

pkg_9440 (HLFQFP 176)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLQP0176KF-B
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
T176GM-50D-GBK
JEITA Standard
The JEITA standard to which the device is compliant.
P-HLFQFP176-24x24-0.50
Package Status
Active
Package Type
HLFQFP
Class
IC
Package Code
The unique identifier of this package.
pkg_9440
Lead Count
176
Pb (Lead) Free
Yes
Length
24mm
Width
24mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.6mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
24 x 24 x 1.6

Documentation

Type Title Date
Carrier/Package PDF 212 KB 日本語
Carrier/Package PDF 304 KB
Carrier/Package PDF 60 KB
Carrier/Package PDF 86 KB
Carrier/Package PDF 200 KB
Package Outline Drawing PDF 53 KB
6 items