Skip to main content

pkg_946 (BGA 297)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRBG0297FA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
297F7X-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-BGA297-23x23-1.00
Package Status
Active
Package Type
BGA
Class
IC
Package Code
The unique identifier of this package.
pkg_946
Lead Count
297
Pb (Lead) Free
Yes
Length
23mm
Width
23mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
23 x 23 x 2.5

Documentation

Type Title Date
Carrier/Package PDF 64 KB 日本語
Carrier/Package PDF 125 KB
Carrier/Package PDF 107 KB
Package Outline Drawing PDF 30 KB
4 items