Skip to main content

pkg_95 (FQFP 256)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRQP0256LA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
FP-256F
JEITA Standard
The JEITA standard to which the device is compliant.
P-FQFP256-28x28-0.40
Package Status
Active
Package Type
FQFP
Class
IC
Package Code
The unique identifier of this package.
pkg_95
Lead Count
256
Pb (Lead) Free
Yes
Length
28mm
Width
28mm
Thickness
Seated height or Package height
(Please check the outline drawing)
3.95mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
28 x 28 x 3.95

Documentation

Type Title Date
Carrier/Package PDF 51 KB
Carrier/Package PDF 75 KB
Carrier/Package PDF 124 KB
Carrier/Package PDF 107 KB
Package Outline Drawing PDF 45 KB
5 items