Skip to main content

pkg_952 (BGA 345)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRBG0345FA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
345F7X-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-BGA345-23x23-1.00
Package Status
Active
Package Type
BGA
Class
IC
Package Code
The unique identifier of this package.
pkg_952
Lead Count
345
Pb (Lead) Free
Yes
Length
23mm
Width
23mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.6mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
23 x 23 x 2.6

Documentation

Type Title Date
Carrier/Package PDF 64 KB 日本語
Carrier/Package PDF 125 KB
Carrier/Package PDF 107 KB
Package Outline Drawing PDF 37 KB
4 items