Skip to main content

pkg_953 (BGA 352)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRBG0352DA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
352F7X-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-BGA352-35x35-1.27
Package Status
Active
Package Type
BGA
Class
IC
Package Code
The unique identifier of this package.
pkg_953
Lead Count
352
Pb (Lead) Free
Yes
Length
35mm
Width
35mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.7mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
35 x 35 x 2.7

Documentation

Type Title Date
Carrier/Package PDF 64 KB 日本語
Carrier/Package PDF 125 KB
Carrier/Package PDF 107 KB
Package Outline Drawing PDF 38 KB
4 items