Title | Information |
---|---|
Pkg. Name | PRBG0680DA-A |
Pkg. Previous Code | 680F7X-B |
JEITA Standard | P-BGA680-40x40-1.27 |
Package Status | Active |
Package Type | BGA |
Class | IC |
Package Code | pkg_962 |
Lead Count | 680 |
Pb (Lead) Free | Yes |
Length | 40mm |
Width | 40mm |
Thickness | 2.8mm |
Pkg. Dimensions (mm) | 40 x 40 x 2.8 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 64 KB 日本語 | |
Carrier/Package | PDF 125 KB | |
Carrier/Package | PDF 107 KB | |
Package Outline Drawing | PDF 53 KB | |
4 items
|