Skip to main content

pkg_969 (HBGA 2116)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRBG2116FA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
2116F7M
JEITA Standard
The JEITA standard to which the device is compliant.
P-HBGA2116-47.5x47.5-1.00
Package Status
Active
Package Type
HBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_969
Lead Count
2116
Pb (Lead) Free
Yes
Length
47.5mm
Width
47.5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.9mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
47.5 x 47.5 x 2.9

Documentation

Type Title Date
Carrier/Package PDF 64 KB 日本語
Carrier/Package PDF 125 KB
Carrier/Package PDF 107 KB
Package Outline Drawing PDF 123 KB
4 items