Skip to main content

pkg_976 (HLFQFP 100)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLQP0100KC-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
100P6L-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-HLFQFP100-14x14-0.50
Package Status
Active
Package Type
HLFQFP
Class
IC
Package Code
The unique identifier of this package.
pkg_976
Lead Count
100
Pb (Lead) Free
Yes
Length
14mm
Width
14mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.7mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
14 x 14 x 1.7

Documentation

Type Title Date
Carrier/Package PDF 52 KB 日本語
Carrier/Package PDF 125 KB
Carrier/Package PDF 107 KB
Package Outline Drawing PDF 38 KB
4 items