Skip to main content

pkg_978 (HLFQFP 100)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLQP0100KD-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
FP-100TV
JEITA Standard
The JEITA standard to which the device is compliant.
P-HLFQFP100-14x14-0.50
Package Status
Active
Package Type
HLFQFP
Class
IC
Package Code
The unique identifier of this package.
pkg_978
Lead Count
100
Pb (Lead) Free
Yes
Length
14mm
Width
14mm

Documentation

Type Title Date
Carrier/Package PDF 331 KB
Carrier/Package PDF 124 KB
Carrier/Package PDF 127 KB
Carrier/Package PDF 107 KB
Carrier/Package PDF 18 KB 日本語
Package Outline Drawing PDF 34 KB
6 items