Skip to main content

pkg_983 (HSOP 20)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRSP0020DE-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
FP-20DT
JEITA Standard
The JEITA standard to which the device is compliant.
P-HSOP20-11x14.1-1.27
Package Status
Active
Package Type
HSOP
Class
IC
Package Code
The unique identifier of this package.
pkg_983
Lead Count
20
Pb (Lead) Free
Yes
Length
14.1mm
Width
11mm
Thickness
Seated height or Package height
(Please check the outline drawing)
3.6mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
14.1 x 11 x 3.6

Documentation

Type Title Date
Carrier/Package PDF 331 KB
Carrier/Package PDF 124 KB
Carrier/Package PDF 128 KB
Carrier/Package PDF 107 KB
Carrier/Package PDF 13 KB 日本語
Package Outline Drawing PDF 22 KB
6 items