Skip to main content

pkg_986 (HSSOP 36)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRSP0036JA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
FP-36DTV
JEITA Standard
The JEITA standard to which the device is compliant.
P-HSSOP36-11x14.1-0.65
Package Status
Active
Package Type
HSSOP
Class
IC
Package Code
The unique identifier of this package.
pkg_986
Lead Count
36
Pb (Lead) Free
Yes
Length
14.1mm
Width
11mm
Thickness
Seated height or Package height
(Please check the outline drawing)
3.6mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
14.1 x 11 x 3.6

Documentation

Type Title Date
Carrier/Package PDF 331 KB
Carrier/Package PDF 124 KB
Carrier/Package PDF 128 KB
Carrier/Package PDF 107 KB
Carrier/Package PDF 14 KB 日本語
Package Outline Drawing PDF 28 KB
6 items