Skip to main content

pkg_991 (HSSOP 42)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRSP0042GB-G
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
42P9R-G
JEITA Standard
The JEITA standard to which the device is compliant.
P-HSSOP42-8.4x17.5-0.80
Package Status
Active
Package Type
HSSOP
Class
IC
Package Code
The unique identifier of this package.
pkg_991
Lead Count
42
Pb (Lead) Free
Yes
Length
17.5mm
Width
8.4mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.2mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
17.5 x 8.4 x 2.2

Documentation

Type Title Date
Carrier/Package PDF 58 KB
Carrier/Package PDF 86 KB
Carrier/Package PDF 331 KB
Carrier/Package PDF 128 KB
Carrier/Package PDF 102 KB
Carrier/Package PDF 35 KB
Package Outline Drawing PDF 26 KB
7 items