Skip to main content

pkg_999 (HTFQFP 64)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PTQP0064KB-H
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
TFP-64TE
JEITA Standard
The JEITA standard to which the device is compliant.
P-HTFQFP64-10x10-0.50
Package Status
Active
Package Type
HTFQFP
Class
IC
Package Code
The unique identifier of this package.
pkg_999
Lead Count
64
Pb (Lead) Free
Yes
Length
10mm
Width
10mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.2mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
10 x 10 x 1.2

Documentation

Type Title Date
Carrier/Package PDF 52 KB 日本語
Carrier/Package PDF 331 KB
Carrier/Package PDF 124 KB
Carrier/Package PDF 127 KB
Carrier/Package PDF 107 KB
Package Outline Drawing PDF 35 KB
6 items