Title | Information |
---|---|
Package Description | LQFP 64L 10x10x1.4mm 0.5mm pitch |
Package Status | Active |
Package Type | LQFP |
Class | PLASTIC |
Package Code | PL0064AA |
Category | G |
Lead Count | 64 |
Pb (Lead) Free | Yes |
Length | 10mm |
Width | 10mm |
Thickness | 1.4mm |
Peak Reflow Temp | 260°C |
Pitch | 0.5mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 10.0 x 10.0 x 1.4 |