Skip to main content

PL32 (PLCC 32)

Title Information
Package Description
Descriptive text for this package.
PLCC 13.97x11.43x2.79 mm 1.27mm Pitch
Package Status
Active
Package Type
PLCC
Class
PLASTIC
Package Code
The unique identifier of this package.
PL32
Category
240
Lead Count
32
Pb (Lead) Free
No
Length
13.97mm
Pb Free Category
e0
Width
11.43mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.79mm
Peak Reflow Temp
225°C
Pitch
1.27mm
Package Carrier
Reel, Tube
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
13.97 x 11.43 x 2.79