Title | Information |
---|---|
Package Description | PLCC 29.21x29.21x3.63 mm 1.27mm Pitch |
Package Status | Active |
Package Type | PLCC |
Class | PLASTIC |
Package Code | PL84 |
Category | 240 |
Lead Count | 84 |
Pb (Lead) Free | No |
Length | 29.21mm |
Pb Free Category | e0 |
Width | 29.21mm |
Thickness | 3.63mm |
Peak Reflow Temp | 225°C |
Pitch | 1.27mm |
Package Carrier | Reel, Tube |
Pkg. Dimensions (mm) | 29.21 x 29.21 x 3.63 |