Skip to main content

PLG52 (PLCC 52)

Title Information
Package Description
Descriptive text for this package.
PLCC 19.00x19.00x3.63 mm 1.27mm Pitch
Package Status
Active
Package Type
PLCC
Class
PLASTIC
Package Code
The unique identifier of this package.
PLG52
Category
G
Lead Count
52
Pb (Lead) Free
Yes
Length
19mm
Pb Free Category
e3 Sn
Width
19mm
Thickness
Seated height or Package height
(Please check the outline drawing)
3.63mm
Peak Reflow Temp
260°C
Pitch
1.27mm
Package Carrier
Reel, Tube
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
19.0 x 19.0 x 3.63

Documentation

Type Title Date
Package Outline Drawing PDF 112 KB
Certificate PDF 170 KB
Package Outline Drawing PDF 112 KB
Product Change Notice PDF 223 KB
Product Change Notice PDF 174 KB
5 items