Skip to main content

PLG84 (PLCC 84)

Title Information
Package Description
Descriptive text for this package.
PLCC 29.21x29.21x3.63 mm 1.27mm Pitch
Package Status
Active
Package Type
PLCC
Class
PLASTIC
Package Code
The unique identifier of this package.
PLG84
Category
G
Lead Count
84
Pb (Lead) Free
Yes
Length
29.21mm
Pb Free Category
e3 Sn
Width
29.21mm
Thickness
Seated height or Package height
(Please check the outline drawing)
3.63mm
Peak Reflow Temp
260°C
Pitch
1.27mm
Package Carrier
Reel, Tube
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
29.21 x 29.21 x 3.63

Documentation

Type Title Date
Package Outline Drawing PDF 112 KB
Certificate PDF 170 KB
Package Outline Drawing PDF 112 KB
Product Change Notice PDF 223 KB
Product Change Notice PDF 281 KB
5 items