Skip to main content

PN64 (TQFP 64)

Title Information
Package Description
Descriptive text for this package.
TQFP 14.00x14.00x1.40 mm 0.80mm Pitch
Package Status
Active
Package Type
TQFP
Class
PLASTIC
Package Code
The unique identifier of this package.
PN64
Category
240
Lead Count
64
Pb (Lead) Free
No
Length
14mm
Pb Free Category
e0
Width
14mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.4mm
Peak Reflow Temp
240°C
Pitch
0.8mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
14.0 x 14.0 x 1.4