Title Information
Package Description
Descriptive text for this package.
SOIC 17.90x7.60x2.34 mm 1.27mm Pitch
Package Status
Active
Package Type
SOIC
Class
PLASTIC
Package Code
The unique identifier of this package.
PSG28
Category
G
Lead Count
28
Pb (Lead) Free
Yes
Length
17.9mm
Pb Free Category
e3 Sn
Width
7.6mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.34mm
Peak Reflow Temp
260°C
Pitch
1.27mm
Package Carrier
Reel, Tube
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
17.9 x 7.6 x 2.34

Documentation

Type Title Date
Certificate PDF 170 KB
Package Outline Drawing PDF 33 KB
Product Change Notice PDF 143 KB
3 items