Title | Information |
---|---|
Package Description | PDIP 34.30x7.62x3.30 mm 2.54mm Pitch |
Package Status | Active |
Package Type | PDIP |
Class | PLASTIC |
Package Code | PT28 |
Category | 240 |
Lead Count | 28 |
Pb (Lead) Free | No |
Length | 34.3mm |
Pb Free Category | e0 |
Width | 7.62mm |
Thickness | 3.3mm |
Peak Reflow Temp | 245°C |
Pitch | 2.54mm |
Package Carrier | Tube |
Pkg. Dimensions (mm) | 34.3 x 7.62 x 3.3 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Package Outline Drawing | PDF 78 KB | |
Product Change Notice | PDF 298 KB | |
2 items
|