Skip to main content

PVG56 (SSOP 56)

Title Information
Package Description
Descriptive text for this package.
SSOP 18.40x7.50x2.30 mm 0.64mm Pitch
Package Status
Active
Package Type
SSOP
Class
PLASTIC
Package Code
The unique identifier of this package.
PVG56
Category
G
Lead Count
56
Pb (Lead) Free
Yes
Length
18.4mm
Pb Free Category
e3 Sn
Width
7.5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.3mm
Peak Reflow Temp
260°C
Pitch
0.64mm
Package Carrier
Reel, Tube
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
18.4 x 7.5 x 2.3

Documentation

Type Title Date
Certificate PDF 170 KB
Package Outline Drawing PDF 116 KB
End Of Life Notice PDF 46 KB
End Of Life Notice PDF 46 KB
Product Change Notice PDF 143 KB
5 items