Skip to main content

PXG128 (PQFP 128)

Title Information
Package Description
Descriptive text for this package.
PQFP 20.00x14.00x2.70 mm 0.50mm Pitch
Package Status
Active
Package Type
PQFP
Class
PLASTIC
Package Code
The unique identifier of this package.
PXG128
Category
G
Lead Count
128
Pb (Lead) Free
Yes
Length
20mm
Pb Free Category
e3 Sn
Width
14mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.7mm
Peak Reflow Temp
260°C
Pitch
0.5mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
20.0 x 14.0 x 2.7

Documentation

Type Title Date
Certificate PDF 170 KB
Package Outline Drawing PDF 118 KB
Product Change Notice PDF 967 KB
Product Change Notice PDF 164 KB
4 items