Skip to main content

PYG14 (SSOP 14)

Title Information
Package Description
Descriptive text for this package.
SSOP 6.20x5.30x1.73 mm 0.65mm Pitch
Package Status
Active
Package Type
SSOP
Class
PLASTIC
Package Code
The unique identifier of this package.
PYG14
Category
G
Lead Count
14
Pb (Lead) Free
Yes
Length
6.2mm
Pb Free Category
e3 Sn
Width
5.3mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.73mm
Peak Reflow Temp
260°C
Pitch
0.65mm
Package Carrier
Reel, Tube
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
6.2 x 5.3 x 1.73

Documentation

Type Title Date
Package Outline Drawing PDF 194 KB
1 item