Skip to main content

PZG28 (TSOP 28)

Title Information
Package Description
Descriptive text for this package.
TSOP 8.00x11.80x1.00 mm 0.55mm Pitch
Package Status
Active
Package Type
TSOP
Class
PLASTIC
Package Code
The unique identifier of this package.
PZG28
Category
G
Lead Count
28
Pb (Lead) Free
Yes
Length
8mm
Pb Free Category
e3 Sn
Width
11.8mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1mm
Peak Reflow Temp
260°C
Pitch
0.55mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
8.0 x 11.8 x 1.0

Documentation

Type Title Date
Certificate PDF 170 KB
Package Outline Drawing PDF 118 KB
Product Change Notice PDF 967 KB
3 items