Skip to main content

QAC (LQFP 156)

Title Information
Pkg. Name
Name used to describe Renesas packages.
Q156.14X20
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
QAC
Package Description
Descriptive text for this package.
156 LEAD LQFP- EP (14x20mm) (1.0mm LEAD LENGTH)
Package Status
Active
Package Type
LQFP
Class
PLASTIC
Package Code
The unique identifier of this package.
QAC
Category
PLASTIC
Lead Count
156
Pb (Lead) Free
Yes
Length
19.99mm
Width
14mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.4mm
Pitch
0.41mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
19.99 x 14.00 x 1.40

Documentation

Type Title Date
Package Outline Drawing PDF 122 KB
1 item