Skip to main content

QAN (MQFP 44)

Title Information
Pkg. Name
Name used to describe Renesas packages.
Q44.10X10
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
QAN
Package Description
Descriptive text for this package.
44 LEAD MQFP
Package Status
Active
Package Type
MQFP
Class
PLASTIC
Package Code
The unique identifier of this package.
QAN
Category
PLASTIC
Lead Count
44
Pb (Lead) Free
Yes
Length
10.01mm
Width
10.01mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.02mm
Pitch
0.8mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
10.01 x 10.01 x 2.02

Documentation

Type Title Date
Package Outline Drawing PDF 112 KB
1 item