Title | Information |
---|---|
Pkg. Name | Q80.10X10 |
Pkg. Previous Code | QAS |
Package Description | 80 LEAD LQFP (10x10mm) (1.0mm LEAD LENGTH)- ASEKH |
Package Status | Active |
Package Type | LQFP |
Class | PLASTIC |
Package Code | QAS |
Category | PLASTIC |
Lead Count | 80 |
Pb (Lead) Free | Yes |
Length | 9.98mm |
Width | 9.98mm |
Thickness | 0mm |
Pitch | 0mm |
Pkg. Dimensions (mm) | 9.98 x 9.98 x 0.00 |