Skip to main content

QBA (TQFP 64)

Title Information
Pkg. Name
Name used to describe Renesas packages.
Q64.10X10D
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
QBA
Package Description
Descriptive text for this package.
64ld 10x10 mm TQFP - ASEKH (1.0mm LEAD LENGTH)
Package Status
Active
Package Type
TQFP
Package Code
The unique identifier of this package.
QBA
Category
PLASTIC
Lead Count
64
Pb (Lead) Free
Yes
Length
10.01mm
Width
10.01mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
10.01 x 10.01 x 1.00