Skip to main content

QDA (MQFP 64)

Title Information
Pkg. Name
Name used to describe Renesas packages.
Q64.14X14
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
QDA
Package Description
Descriptive text for this package.
64 LEAD MQFP
Package Status
Active
Package Type
MQFP
Class
PLASTIC
Package Code
The unique identifier of this package.
QDA
Category
PLASTIC
Lead Count
64
Pb (Lead) Free
Yes
Length
14mm
Width
14mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.18mm
Pitch
0.8mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
14.00 x 14.00 x 0.18

Documentation

Type Title Date
Package Outline Drawing PDF 112 KB
1 item