Title | Information |
---|---|
Pkg. Name | Q128.14X14 |
Pkg. Previous Code | QEF |
Package Description | 128 LEAD LQFP (14x14mm) |
Package Status | Active |
Package Type | LQFP |
Class | PLASTIC |
Package Code | QEF |
Category | PLASTIC |
Lead Count | 128 |
Pb (Lead) Free | Yes |
Length | 14mm |
Width | 14mm |
Thickness | 1.4mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 14.00 x 14.00 x 1.40 |