Skip to main content

QHY (PQFP 100)

Title Information
Pkg. Name
Name used to describe Renesas packages.
ADT001
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
QHY
Package Description
Descriptive text for this package.
100 LEAD PQFP (14x20mm) (1.6mm LEAD LENGTH)
Package Status
Active
Package Type
PQFP
Class
PLASTIC
Package Code
The unique identifier of this package.
QHY
Category
PLASTIC
Lead Count
100
Pb (Lead) Free
Yes
Length
14mm
Width
19.99mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0mm
Pitch
0mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
14.00 x 19.99 x 0.00