Skip to main content

QKG (NA 160)

Title Information
Pkg. Name
Name used to describe Renesas packages.
Q160.28X28
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
QKG
Package Status
Active
Package Type
NA
Class
PLASTIC
Package Code
The unique identifier of this package.
QKG
Lead Count
160
Pb (Lead) Free
Yes
Length
27.94mm
Width
27.94mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.161417mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
27.94 x 27.94 x 0.161417

Documentation

Type Title Date
Package Outline Drawing PDF 14 KB
1 item