Skip to main content

QLE (PQFP-HS 208)

Title Information
Pkg. Name
Name used to describe Renesas packages.
Q208.28X28D
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
QLE
Package Description
Descriptive text for this package.
208 LEAD PQFP (28x28mm)+ HEAT SPREADER (1.3mm LEAD LENGTH)-ASEKH
Package Status
Active
Package Type
PQFP-HS
Class
PLASTIC
Package Code
The unique identifier of this package.
QLE
Category
PLASTIC
Lead Count
208
Pb (Lead) Free
Yes
Length
27.99mm
Width
27.99mm
Thickness
Seated height or Package height
(Please check the outline drawing)
3.32mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
27.99 x 27.99 x 3.32

Documentation

Type Title Date
Package Outline Drawing PDF 118 KB
1 item