Title | Information |
---|---|
Pkg. Name | ADT001 |
Pkg. Previous Code | QLG |
Package Description | 208 LEAD LQFP (28x28mm) (1.0mm LEAD LENGTH) |
Package Status | Active |
Package Type | LQFP |
Class | PLASTIC |
Package Code | QLG |
Category | PLASTIC |
Lead Count | 208 |
Pb (Lead) Free | Yes |
Length | 27.99mm |
Width | 27.99mm |
Thickness | 0mm |
Pitch | 0mm |
Pkg. Dimensions (mm) | 27.99 x 27.99 x 0.00 |