Skip to main content

QLJ (LQFP 160)

Title Information
Pkg. Name
Name used to describe Renesas packages.
Q160.24X24
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
QLJ
Package Description
Descriptive text for this package.
160 LEAD LQFP (24x24mm) (1.0mm LEAD LENGTH)
Package Status
Active
Package Type
LQFP
Class
PLASTIC
Package Code
The unique identifier of this package.
QLJ
Category
PLASTIC
Lead Count
160
Pb (Lead) Free
Yes
Length
24mm
Width
24mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.4mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
24.00 x 24.00 x 1.40

Documentation

Type Title Date
Package Outline Drawing PDF 118 KB
1 item