Title | Information |
---|---|
Pkg. Name | Q48.7X7A |
Pkg. Previous Code | QMB |
Package Description | 48 LEAD LQFP(1.4MM) |
Package Status | Active |
Package Type | LQFP |
Class | PLASTIC |
Package Code | QMB |
Category | PLASTIC |
Lead Count | 48 |
Pb (Lead) Free | Yes |
Length | 7.01mm |
Width | 7.01mm |
Thickness | 0mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 7.01 x 7.01 x 0.00 |