Skip to main content

QMP (TQFP-EP 48)

Title Information
Pkg. Name
Name used to describe Renesas packages.
Q48.7X7B
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
QMP
Package Description
Descriptive text for this package.
48 LEAD e-PAD TQFP(1.0MM) Pb Free w/DR Ag
Package Status
Active
Package Type
TQFP-EP
Class
PLASTIC
Package Code
The unique identifier of this package.
QMP
Category
PLASTIC
Lead Count
48
Pb (Lead) Free
Yes
Length
7.01mm
Width
7.01mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
7.01 x 7.01 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 94 KB
1 item