Skip to main content

QMR (LQFP 44)

Title Information
Pkg. Name
Name used to describe Renesas packages.
Q44.7X7
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
QMR
Package Description
Descriptive text for this package.
44 LEAD LQFP PACKAGE 7x7mm BODY -ASEKH
Package Status
Active
Package Type
LQFP
Class
PLASTIC
Package Code
The unique identifier of this package.
QMR
Category
PLASTIC
Lead Count
44
Pb (Lead) Free
Yes
Length
7.01mm
Width
7.01mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.4mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
7.01 x 7.01 x 1.40

Documentation

Type Title Date
Package Outline Drawing PDF 106 KB
1 item