Title | Information |
---|---|
Pkg. Name | Q64.7X7 |
Pkg. Previous Code | QMS |
Package Description | 64 LEAD LQFP (7x7mm) (1.0mm LEAD LENGTH) |
Package Status | Active |
Package Type | LQFP |
Class | PLASTIC |
Package Code | QMS |
Category | PLASTIC |
Lead Count | 64 |
Pb (Lead) Free | Yes |
Length | 7.01mm |
Width | 7.01mm |
Thickness | 1.4mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 7.01 x 7.01 x 1.40 |