Title | Information |
---|---|
Pkg. Name | Q48.7X7 |
Pkg. Previous Code | QMT |
Package Description | 48 LEAD TQFP(1.0mm) C194 with Ni/Pd/Au-Ag RuPPF finish. |
Package Status | Active |
Package Type | TQFP |
Package Code | QMT |
Category | PLASTIC |
Lead Count | 48 |
Pb (Lead) Free | Yes |
Length | 7.01mm |
Width | 7.01mm |
Thickness | 1mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 7.01 x 7.01 x 1.00 |