Skip to main content

QNE (TQFP-EP 64)

Title Information
Pkg. Name
Name used to describe Renesas packages.
Q64.10X10J
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
QNE
Package Description
Descriptive text for this package.
64 LEAD TQFP EP (1.0MM)
Package Status
Active
Package Type
TQFP-EP
Package Code
The unique identifier of this package.
QNE
Category
PLASTIC
Lead Count
64
Pb (Lead) Free
Yes
Length
10.01mm
Width
10.01mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1mm
Pitch
5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
10.01 x 10.01 x 1.00