Skip to main content

QQB (PQFP 256)

Title Information
Pkg. Name
Name used to describe Renesas packages.
ADT001
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
QQB
Package Description
Descriptive text for this package.
256 LEAD PQFP (28x28mm) (1.3mm LEAD LENGTH)
Package Status
Active
Package Type
PQFP
Class
PLASTIC
Package Code
The unique identifier of this package.
QQB
Category
PLASTIC
Lead Count
256
Pb (Lead) Free
Yes
Length
27.99mm
Width
27.99mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0mm
Pitch
0mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
27.99 x 27.99 x 0.00