Skip to main content

QRE (LQFP 144)

Title Information
Pkg. Name
Name used to describe Renesas packages.
Q144.20X20B
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
QRE
Package Description
Descriptive text for this package.
144 LEAD PACKAGE 20mm x 20mm LQFP , 5.842mm x 5.842mm pad
Package Status
Active
Package Type
LQFP
Class
PLASTIC
Package Code
The unique identifier of this package.
QRE
Category
PLASTIC
Lead Count
144
Pb (Lead) Free
Yes
Length
19.99mm
Width
19.99mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.4mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
19.99 x 19.99 x 1.40

Documentation

Type Title Date
Package Outline Drawing PDF 138 KB
1 item