Skip to main content

QRJ (LQFP 128)

Title Information
Pkg. Name
Name used to describe Renesas packages.
Q128.14X20F
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
QRJ
Package Description
Descriptive text for this package.
128 LEAD LQFP (14 x 20mm) (1.0 LEAD LENGTH)-ASEKH
Package Status
Active
Package Type
LQFP
Class
PLASTIC
Package Code
The unique identifier of this package.
QRJ
Category
PLASTIC
Lead Count
128
Pb (Lead) Free
Yes
Length
0mm
Width
0mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.4mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
0.00 x 0.00 x 1.40

Documentation

Type Title Date
Package Outline Drawing PDF 122 KB
1 item