Skip to main content

QRU (LQFP 128)

Title Information
Pkg. Name
Name used to describe Renesas packages.
Q128.14X14C
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
QRU
Package Description
Descriptive text for this package.
128 LEAD 14X14mm LQFP-EP - ASECL
Package Status
Active
Package Type
LQFP
Package Code
The unique identifier of this package.
QRU
Category
PLASTIC
Lead Count
128
Pb (Lead) Free
Yes
Length
14mm
Width
14mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.4mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
14.00 x 14.00 x 1.40