Skip to main content

QRV (LQFP 128)

Title Information
Pkg. Name
Name used to describe Renesas packages.
Q128.14X14
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
QRV
Package Description
Descriptive text for this package.
128 LEAD PACKAGE 14 x 14mm LQFP , 7 x 7mm pad
Package Status
Active
Package Type
LQFP
Class
PLASTIC
Package Code
The unique identifier of this package.
QRV
Category
PLASTIC
Lead Count
128
Pb (Lead) Free
Yes
Length
14mm
Width
14mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.4mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
14.00 x 14.00 x 1.40

Documentation

Type Title Date
Package Outline Drawing PDF 119 KB
1 item