Title | Information |
---|---|
Pkg. Name | Q128.14X20F |
Pkg. Previous Code | QRY |
Package Description | 128 LEAD LQFP (14 x 20mm) (1.0 LEAD LENGTH)-ASEKH |
Package Status | Active |
Package Type | LQFP |
Class | PLASTIC |
Package Code | QRY |
Category | PLASTIC |
Lead Count | 128 |
Pb (Lead) Free | Yes |
Length | 0mm |
Width | 0mm |
Thickness | 1.4mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 0.00 x 0.00 x 1.40 |