Skip to main content

QS0060AA (VFQFPN 60)

Title Information
Package Description
Descriptive text for this package.
QFN 7mm x 7mm X 0.4mm pitch
Package Status
Active
Package Type
VFQFPN
Class
PLASTIC
Package Code
The unique identifier of this package.
QS0060AA
Category
G
Lead Count
60
Pb (Lead) Free
Yes
Length
7mm
Pb Free Category
e3 Sn
Width
7mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.85mm
Peak Reflow Temp
260°C
Pitch
0.4mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
7.0 x 7.0 x 0.85