Skip to main content

QSA (TQFP 32)

Title Information
Pkg. Name
Name used to describe Renesas packages.
Q32.5X5
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
QSA
Package Description
Descriptive text for this package.
32 LEAD TQFP 5x5mm_ASECL
Package Status
Active
Package Type
TQFP
Package Code
The unique identifier of this package.
QSA
Category
PLASTIC
Lead Count
32
Pb (Lead) Free
Yes
Length
5mm
Width
5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
5.00 x 5.00 x 1.00